Publish your products
HPL facade cladding | 130 designs | flame retardant | 8 mm
HPL facade cladding | 130 designs | flame retardant | 8 mm
HPL facade cladding | 130 designs | flame retardant | 8 mm
HPL facade cladding | 130 designs | flame retardant | 8 mm
HPL facade cladding | 130 designs | flame retardant | 8 mm
HPL facade cladding | 130 designs | flame retardant | 8 mm
HPL facade cladding | 130 designs | flame retardant | 8 mm

    HPL facade cladding | 130 designs | flame retardant | 8 mm

    Compact high-pressure laminate for outdoor use in flame retardant quality according to EN 438-6:EDF / intensive decors according to EN 438-6:EGF. With uniform black-coloured core and single-sided decorative acrylic lacquer on the top side and decorative melamine resin surface on the reverse.
    Specification
    • Product-type EC: High-pressure decorative compact laminate Intended use: Compact laminate panels/sidings for exterior wall and ceiling finishes (including suspended ceilings) Areas of application: Duropal XTerior compact F fulfils the highest UV resistance requirements for the surface and due to its preventive fire protection, the high mechanical strength values and design freedom it is suitable for outdoor use, e.g. as facade, garden furniture, privacy screens, roof undersides, balconies or playground equipment. Especially if high standards of robustness, weather resistance and easy cleaning are required. Product features: Variety of decors and / or textures; easy care; anti-fingerprint; anti-graffiti; UV-resistant; weatherproof; low swelling / moisture resistant; flame retardant; high impact resistance; easy to use and machine FSC-certified: yes PEFC certified: yes Reaction to fire: flame retardant grade; B-s1,d0 (EN 13501-1) Formaldehyde emission class: E1 E05 Product standard: EN 438-6 Harmonised technical specification: EN 438-7:2005 Formats: 2800 mm x 2070 mm Manufacturer: Pfleiderer Deutschland GmbH, Ingolstädter Str. 51, D – 92318 Neumarkt
    Technical specification
    • Unique ref.Duropal-XTerior-compact-F-single-sided-lacquering-8-mm
    • Product familyCompact laminates Lacquered boards
    • Product groupFaçade Cladding Duropal XTerior Compact
    • TypeBuilding Material
    • Date of publishing2020-10-15
    • Edition number1
    • Depth (mm)8
    Related
    • Material mainLaminated Paper
    • Material secondaryAcrylate
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials
    • IFC classificationCovering
    • UNSPSC nameSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 DescriptionExternal wall sheathing systems
    • CSI MasterFormat 2014 Code07 42 00
    • CSI MasterFormat 2014 TitleWall Panels
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City