Publish your products
PrimeBoard XTreme MDF black 10 mm
PrimeBoard XTreme MDF black 10 mm
PrimeBoard XTreme MDF black 10 mm
PrimeBoard XTreme MDF black 10 mm
PrimeBoard XTreme MDF black 10 mm
PrimeBoard XTreme MDF black 10 mm
PrimeBoard XTreme MDF black 10 mm
PrimeBoard XTreme MDF black 10 mm

    PrimeBoard XTreme MDF black 10 mm

    Decorative, black through-dyed, medium-density fibreboard with high-quality and innovative multi-layer coating made up of a permanently elastic functional layer and UV-curing acrylic coatings.
    Specification
    • Areas of application: Exclusive interior and project fixtures and fittings, living room and bedroom furniture / sliding doors, bathroom furniture and kitchen fronts. Product features: high brilliance; decorative variety; easy care; anti-fingerprint; Easy to use and machine; particularly low emission FSC® quality available: yes PEFC™ quality available: yes Reaction to fire: D-s2,d0 according to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Formats: 2800 mm x 2100 mm
    Technical specification
    • Unique ref.PrimeBoard-MDF-black-10-mm
    • Product familyLacquered boards
    • Product groupPfleiderer PrimeBoard XTreme
    • TypeBuilding Material
    • Date of publishing2020-10-15
    • Edition number1
    • Depth (mm)10
    Related
    • Material mainMDF board
    • Material secondaryLaminated Paper
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Sheet Materials

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City