Publish your products
fibreboards 16 mm: StyleBoard MDF.RWH
fibreboards 16 mm: StyleBoard MDF.RWH
fibreboards 16 mm: StyleBoard MDF.RWH
fibreboards 16 mm: StyleBoard MDF.RWH
fibreboards 16 mm: StyleBoard MDF.RWH
fibreboards 16 mm: StyleBoard MDF.RWH

    fibreboards 16 mm: StyleBoard MDF.RWH

    The natural and open to diffusion fibre board in accordance with EN 622-5 for roof and wall.
    Specification
    • Product-type EC: MDF.RWH Intended use: Boards for use in rigid underlays in roofing and walls Areas of application: StyleBoard MDF.RWH is a dry-process fibreboard produced in accordance with EN 622-5, suited as underlay support for wall and roof in line with EN 14964 and the German Roofers Association (ZVDH) regulations. Product features: low swelling / moisture resistant; Easy to use and machine; floor panel available; particularly low emission FSC® quality available: yes PEFC™ quality available: yes Reaction to fire: D-s2,d0 according to EN 13986 dependent on end use (Thickness: ≥ 9 mm / Gross density: ≥ 600 kg/m³) Formaldehyde emission class: E1 E05 Product standard: Style Board MDF.RWH is produced in conformity with DIN 622-5 MDF.RWH, subject to external testing and approved by German building authorities according to CE EN 13986 MDF.RWH. All values are guide values and reflect our current production conditions. Subject to modifications. This type of panel is also suited for very short (e.g. wind) or short load duration periods (e.g. snow) if used as underlay support for roofs and walls. Harmonised technical specification: EN 13986:2004 +A1:2015 Formats blunt: 2500 mm x 1250 mm Formats tongue & groove: 2510 mm x 635 mm
    Technical specification
    • Unique ref.StyleBoard-MDF-RWH-16-mm
    • Product familyFibreboards
    • Product groupPfleiderer StyleBoard
    • TypeBuilding Material
    • Date of publishing2020-10-06
    • Edition number1
    • Depth (mm)16
    Related
    • Material mainMDF
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryBuilding Materials - Wood

    Region availability

    Europe Asia Oceania
    Åland Islands
    Bahrain
    Australia
    Albania
    China
    New Zealand
    Andorra
    Japan
    Austria
    Qatar
    Belgium
    Singapore
    Bosnia and Herzegovina
    Taiwan
    Bulgaria
    United Arab Emirates
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Ireland
    Isle of Man
    Italy
    Jersey
    Liechtenstein
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit