Publish your products
BDL6112L - Direct‑View LED Display
BDL6112L - Direct‑View LED Display
BDL6112L - Direct‑View LED Display
BDL6112L - Direct‑View LED Display
BDL6112L - Direct‑View LED Display
    Philips

    BDL6112L - Direct‑View LED Display

    Philips L-Line 6000 Series

    Display content as its meant to be seen, taking videowall versatility to the next level with the Philips 6000 Series direct view LED. Presenting whites and blacks perfectly for a crystal clear performance and inspired business vision in your meeting rooms, boardrooms, auditoriums and lobbies.

    Create any size 16:9 unique display or even a crisp 32:9 panoramic view, which defies traditional conformation by assembling an intriguing modular pattern. Perfect viewing experience for presentations and corporate branding content.

    Specification
    • PHILIPS 6000 SERIES DIRECT VIEW LED

      Your true value, 16:9 direct view LED solution

      Feature rich, the benefits speak for themselves

      Front-access LED modules

      Internal electronics are easy to access for servicing or maintenance. Each of the eight LED modules in a cabinet can be removed using a dedicated magnetic JIG tool, which lifts the module out from the front.

      Certified fire retardancy

      Fire retardant design slows down the spread of flames in the event of fire. Tested and certified with British standard (BS476), B1 DIN4102, and UL94.

      Optimal picture quality

      Superior depths of black and colour, matched only by the clearest, crispest resolution. With perfection in the detail, each panel’s calibration settings can be customised for wall-to-edge correction.

      Flexible mounting

      The size and complexity of your installation are all taken care of with a Philips direct view LED, with mounting solutions that enable easy installation, configuration and servicing.

      Active Health Monitoring

      Active Health Monitoring makes maintenance and parts replacement predictable, fast and efficient, pinpointing the problem and its location in real time. Working both on- and offline – a must-have solution for display owners with multiple locations.

      High performance displays

      Achieve perfection through precision. Quality and performance go hand-in-hand with Philips professional displays designed, manufactured, calibrated and thoroughly tested in-house.

      Factory calibrated

      Calibrated in our factory under perfect conditions, Philips direct view LED installations are more efficient, with no need for on-site calibration. For fast and effective maintenance, all configuration files are available online.

    Technical specification
    • Unique ref.bdl6112l-00-professional-led-display
    • Product familyDirect view LED Displays
    • Product groupLED Display, Direct‑View LED, DVLED, Modular LED Panel
    • TypeObject (single object)
    • Date of publishing2023-01-04
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs
    • Uniclass 2015 CodePr_40_30_25_23
    • Uniclass 2015 DescriptionDisplay screens
    • OmniClass Number23-19 11 25
    • OmniClass TitleDisplay Screens

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit