Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plus/products/8616b849-7089-4002-be7e-ed8524658f2b
Home
Categories
Furniture
Office Desks & Tables
LAデスク ベーシックタイプ 両袖机 (2段袖×A-3段袖)
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
LAデスク ベーシックタイプ 両袖机 (2段袖×A-3段袖)
The materials and data in this page is only for Japanese market
Download
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
LA-DESK_Double-sleeveddesk_D700
Product family
DESK
Product group
LA
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
700
Width (mm)
1600
Depth (mm)
700
Links
Links
Product url
https://itemplus.plus.co.jp/catalog/DispSearch.do?volumeName=00016&search=sku&class=%E5%AE%B6%E5%85%B7&cat1=%E3%82%B9%E3%82%BF%E3%83%B3%E3%83%80%E3%83%BC%E3%83%89%E3%83%87%E3%82%B9%E3%82%AF&cat2=%E3%82%B9%E3%82%BF%E3%83%B3%E3%83%80%E3%83%BC%E3%83%89%E3%83%87%E3%82%B9%E3%82%AF&series=LA
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Japan
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
Ethnicraft
Roller Max desk - varnished oak - pebble shape 137x52x78 cm
Download
Interior Concepts
Desk Admin L-Shape IC011485P2
4.8
(
20
)
Download
COR Sitzmöbel
Floater Desk
4.7
(
9
)
Download
S-LINE
Strict Line reception desk
2.1
(
7
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download