Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plus/products/31d1cbff-5ed0-4799-b1b1-54d9f3891e94
Home
Categories
Furniture
Office Desks & Tables
Vicenda Series Office-Table
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
Vicenda Series Office-Table
The materials and data in this page is only for Japanese market
Download
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
VicendaSeries_Office-Table
Product family
Table
Product group
Vicenda
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
720
Width (mm)
2400
Depth (mm)
1200
Links
Links
Product url
https://kagu.plus.co.jp/product/vicenda/
Related
Related
Material main
Wood
Material secondary
Steel
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Japan
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
Ethnicraft
Roller Max desk - varnished oak - pebble shape 137x52x78 cm
Download
Interior Concepts
Desk Admin L-Shape IC011485P2
4.8
(
20
)
Download
COR Sitzmöbel
Floater Desk
4.7
(
9
)
Download
S-LINE
Strict Line reception desk
2.1
(
7
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download