Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
plus/products/2622dac5-e024-4710-b0c3-75aa385ae557
Home
Categories
Furniture
Office Desks & Tables
XF TYPE-L テーブル368R
Unavailable in United States
PLUS [プラス株式会社 ファニチャーカンパニー]
Follow
XF TYPE-L テーブル368R
The materials and data in this page is only for Japanese market
Download
Specification
Specification
The materials and data in this page is only for Japanese market
Technical specification
Technical specification
Unique ref.
XFdeskTypeL_table-368R
Product family
Table
Product group
XF
Type
Object (single object)
Date of publishing
2024-04-22
Edition number
1
Height (mm)
720
Width (mm)
3600
Depth (mm)
800
Links
Links
Product url
https://kagu.plus.co.jp/product/pl-xfds/
Related
Related
Material main
Melamine
Material secondary
ABS
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Furniture - Office Desks & Tables
Region availability
Asia
Japan
Similar products
SEPS2BIM
F0650 - Desk, Executive, Wood
4.8
(
8
)
Download
Ethnicraft
Roller Max desk - varnished oak - pebble shape 137x52x78 cm
Download
Interior Concepts
Desk Admin L-Shape IC011485P2
4.8
(
20
)
Download
COR Sitzmöbel
Floater Desk
4.7
(
9
)
Download
S-LINE
Strict Line reception desk
2.1
(
7
)
Download
SEPS2BIM
E0130 - Workstation, Documentation, OR, L-Shaped
3.7
(
9
)
Download