Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
porcher/products/a2981fce-0145-4b5a-a570-83f73239c87f
Home
Categories
Kitchen
Taps & Mixers
Olyos Mit Evier C3 Bec Profile Chr
Unavailable in United States
Porcher
Follow
Olyos Mit Evier C3 Bec Profile Chr
Olyos Mit Evier C3 Bec Profile Chr
Download
Technical specification
Technical specification
Unique ref.
D1192
Product family
OLYOS
Product group
Kitchen Mixer
Type
Object (single object)
Date of publishing
2017-04-03
Edition number
1
Height (mm)
173
Width (mm)
53
Depth (mm)
263
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Related
Related
Material main
Brass
Weight Net (Kg)
1.312
Classification
Classification
BIMobject Category
Kitchen - Taps & Mixers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_84
Uniclass 2015 Description
Sink taps
Region availability
Europe
France
Similar products
T&S Brass & Bronze Works
B-0665-BSTR Service Sink Faucet, Wall Mount, 8" Centers, Built-In Stops, Vacuum Breaker, Rough
4.5
(
6
)
Download
Kohler
Edalyn™ by Studio McGee Wall-mount pot filler
Download
Kohler
Crue® Touchless pull-down kitchen sink faucet with KOHLER® Konnect™ and three-function sprayhead
5.0
(
5
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
17
)
Download
Kohler
K-22973 Crue® Single-handle semi-professional kitchen sink faucet
5.0
(
6
)
Download
T&S Brass & Bronze Works
B-2282-01-F05 Dipperwell Faucet w/ 0.5 GPM Flow Disc & Bowl Assembly
Download