Publish your products
LABORATORY - Bowl 45 x 45 x 34,5 cm
LABORATORY - Bowl 45 x 45 x 34,5 cm
    Porcher

    LABORATORY - Bowl 45 x 45 x 34,5 cm

    Bowl 45 x 45 x 34,5 cm - With overflow Weight: 18 kg
    Specification
    • LABORATORY - Bowl 45 x 45 x 34,5 cm
    Technical specification
    • Unique ref.P2980
    • Product familyLABORATOIRE
    • Product groupBasins
    • TypeObject (single object)
    • Date of publishing2018-06-18
    • Edition number1
    • Height (mm)450
    • Width (mm)450
    • Depth (mm)350
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)18
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit