Publish your products
Control Damper - Aluminum Airfoil Parallel Blade - CD-57
Pottorff

Control Damper - Aluminum Airfoil Parallel Blade - CD-57

Control Damper
Aluminum Airfoil Blade

CD-57 control damper employs fully symmetrical aluminum airfoil blades and a rugged aluminum hat channel frame to provide extremely low leakage and exceptional air performance in medium to high pressure and velocity applications.

Specification
  • Standard Construction

    Frame: 5" x 1" (127 x 25) aluminum hat channel 0.125" (3) thick. Low profile head and sill are used on sizes less than 13" (330) high.

    Blades: 6063-T5 0.070" (1.8) thick heavy duty, dual wall extruded aluminum airfoil. Parallel action.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Synthetic.

    Seals: TPV blade edge seals and flexible metal jamb seals.

    Control Shaft: 1/2" x 6" (13 x 152) round drive axle with outboard shaft support bracket and bearing supplied on all single section dampers for field installation. Factory installed 3/4" (19) diameter jackshaft on all multiple section dampers.

    Minimum Size:
    6" x 5" (152 x 127)

    Maximum Size:
    Single Section: 60" x 74" (1524 x 1880)
    Multiple Sections: Unlimited

    Ratings

    Leakage Class 1A: 3 cfm/ft2 @ 1 in. wg. (0.015 m3/s/m2 @ 0.25 kPa)

    AMCA Certified for Air Performance and Air Leakage

Technical specification
  • Unique ref.Control-Damper-Aluminum-Airfoil-Parallel-Blade-CD-57
  • Product familyHVAC
  • Product groupAir Control Dampers
  • TypeObject (single object)
  • Date of publishing2024-07-16
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Ductwork
  • Uniclass 2015 CodePr_65_65_24
  • Uniclass 2015 DescriptionDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.13
  • CSI MasterFormat 2014 TitleVolume-Control Dampers
  • OmniClass Number23-33 29 37
  • OmniClass TitleVolume Control Dampers

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit