Publish your products
SMD/AMD - Modular Louvered Face Diffuser
SMD/AMD - Modular Louvered Face Diffuser
SMD/AMD - Modular Louvered Face Diffuser
SMD/AMD - Modular Louvered Face Diffuser
SMD/AMD - Modular Louvered Face Diffuser
SMD/AMD - Modular Louvered Face Diffuser

    SMD/AMD - Modular Louvered Face Diffuser

    High capacity, modular louvered face directional diffusers blend harmoniously with architectural details and are available with a wide array of frame styles for easy integration with modular ceiling systems. The SMD/AMD features large square and rectangular inlets for reduced inlet velocity, resulting in low sound and pressure drop even at high airflows. The modular louvered face diffuser is highly configurable with multiple core styles, airflow patterns, and optional features to tailor this product to specific applications.

    Typical Applications

    The SMD/AMD is well suited to applications that require large volumes of airflow at low sound and pressure drop. Concentrated airflow is discharged from each active side of the diffuser, resulting in longer throws that are ideal for high ceiling applications.

    Specification
    • Construction Options

      • Material
        • Steel Construction (SMD)
        • Aluminum Construction (AMD)
        • Extruded Aluminum Construction (AMDE)
      • Options
        • Adjustable pattern deflectors (SMDA/ AMDA)
        • High induction construction (SMX/ AMX/AMEX)
        • Plaque face construction (SMDP)
        • Security construction (MSD)
        • Light commercial construction (LCMD)
        • Fire rated construction (SMD-FR/ SMDA-FR/SMX-FR)
    Technical specification
    • Unique ref.smd-modular-louvered-diffuser
    • Product familyDiffusers
    • Product groupDiffusers
    • TypeObject (single object)
    • Date of publishing2023-11-29
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit