Publish your products
CF - Custom Flow Architectural Slot Diffuser
CF - Custom Flow Architectural Slot Diffuser
CF - Custom Flow Architectural Slot Diffuser
CF - Custom Flow Architectural Slot Diffuser
CF - Custom Flow Architectural Slot Diffuser
CF - Custom Flow Architectural Slot Diffuser
CF - Custom Flow Architectural Slot Diffuser

    CF - Custom Flow Architectural Slot Diffuser

    Custom Flow (CF) slot diffusers are uniquely designed for curving and long continuous installations. The CF offers a large range of airflow flexibility with one or two slot arrangements, various slot widths, and vertical or horizontal pattern adjustment.

    Typical Applications

    Custom Flow linear diffusers are specifically designed for the most demanding architectural and performance applications. As a premium linear slot diffuser, Custom Flow is manufactured using extruded aluminum ensuring a crisp, clean appearance. Custom Flow is ideal for long, continuous runs and often used for perimeter heating and cooling.

    Specification
    • Construction Options

      • Pattern Controller Style
        • Adjusta Slot (AS)
        • Jet Slot (JS)
        • Return (RT)
      • Slot Widths
        • 1 in.
        • 1 ½ in.
        • 2 in.
        • 2 ½ in.
        • 3 in.
      • Slot quantity
        • 1
        • 2
      • Application
        • Straight Diffuser (CF)
        • Curved Diffuser (CFC)
        • Straight Plenum (CFP)
        • Curved Plenum (CFPC)
      Technical specification
      • Unique ref.cf-custom-flow-architectural-slot-diffuser
      • Product familyDiffusers
      • Product groupDiffusers
      • TypeObject (single object)
      • Date of publishing2023-12-12
      • Edition number1
      Classification
      • BIMobject CategoryHVAC - Ductwork
      • IFC classificationAir Terminal
      • ETIM CodeEC010630
      • ETIM NameSlot diffuser
      • Uniclass 2015 CodePr_70_65_04_02
      • Uniclass 2015 DescriptionAir diffusers
      • CSI MasterFormat 2014 Code23 37 13
      • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
      • OmniClass Number23-33 49 11
      • OmniClass TitleVentilation Diffusers

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit