Publish your products
Speak Around Ticket Window System
Quikserv

Speak Around Ticket Window System

The Speak Around Window system we offer at Quikserv balances reliable bullet-resistant protection with a clean aesthetic design, the perfect service window combination. This unit operates by allowing a 1/2” spacing between the frame and the glass glazing, which allows natural sound transfer and ensures more personable face-to-face interactions with all customers while still providing bullet-resistant protection. This design alleviates the need for a speaker portal or other visual obstructions in the glass glazing, without sacrificing the protection of those standing on the interior side of the service window. This product is ideal for interior applications, and is commonly relied on by banks and financial service companies, to allow for effective customer service while still providing protection from would-be armed robbers and thieves. We have three standard sizes available, as well as custom sizing options to suit your project or business. 

Standard Sizes:

  • 24″W x 36″H
  • 30″W x 36″H
  • 36″W x 36″H
Specification
  • Standard Features

    • Clear or dark bronze anodized frame finish
    • Level 1-3 bullet resistant glazing
    • Shipped fully-assembled and ready to install
    • Backed by limited one year warranty
    • Heavy duty construction

    Optional Features

    • Stainless steel bullet resistant framing
    • Custom sizes available to suit every project
    • Various glazing options with up to Level 3 bullet resistant protection
    or non-ballistic 1/4” clear tempered glass
    • Available with stainless steel shelf base extending to the interior /
    exterior of the window with bullet resistant deal tray. It can also be
    provided with no sill to allow the unit to be mounted on to an
    existing counter top.
    • Bullet resistant paneling is also available to provide complete wall
    protection around your speak around window

Technical specification
  • Unique ref.speak-around-window
  • Product familySecurity
  • Product groupTicket Windows
  • TypeObject (single object)
  • Date of publishing2021-01-11
  • Edition number1
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWindows - Ticket Windows
  • IFC classificationWindow
  • ETIM CodeEC003536
  • ETIM NameWindow (complete with frame)
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodePr_30_59_97_80
  • Uniclass 2015 DescriptionSpeak through units
  • CSI MasterFormat 2014 Code08 56 53
  • CSI MasterFormat 2014 TitleSecurity Windows
  • OmniClass Number23-17 13 29
  • OmniClass TitleSecurity Windows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit