Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
rada/products/5fda8883-ba8e-47e3-9e58-ae4785c4d701
Home
Categories
Sanitary
Other Sanitary
Rada Pulse Operating Key Switch
Unavailable in United States
RADA
Follow
Rada Pulse Operating Key Switch
Rada Pulse Operating Key Switch for the manual operation of multiple outlets by authorised key holders. Rada Pulse Operating Key Switch for the manual operation of multiple outlets by authorised key holders.
Download
Technical specification
Technical specification
Unique ref.
Rada-Pulse-Operating-Key-Switch
Product family
Sanitary
Product group
Other Sanitary
Type
Object (single object)
Date of publishing
2022-08-04
Edition number
1
Height (mm)
85
Width (mm)
80
Depth (mm)
82
Links
Links
Product url
https://www.radacontrols.com/en/products/all-products/rada-pulse-operating-key-switch/
Related
Related
Material main
ABS
Designed in
United Kingdom
Manufactured in
United Kingdom
Classification
Classification
BIMobject Category
Sanitary - Other Sanitary
IFC classification
Object
Uniclass 2015 Code
Pr_75_51_17_78
Uniclass 2015 Description
Selector switches
Region availability
Europe
Belgium
Germany
Netherlands
United Kingdom
Similar products
Kohler
Celano™ 16-1/2" one-light sconce
Download
Kohler
Greenwich™ 27" one-light sconce
Download
Kohler
K-27749-CH06 Terret™ 36" Six-light chandelier
2.7
(
9
)
Download
Kohler
Purist® 34" LED linear chandelier
Download
Kohler
Mossyoak 6-liter step trash can
Download
Kohler
Purist® 22" two-light sconce
Download