Publish your products
Rada 124 Mono-Control System
RADA

Rada 124 Mono-Control System

Ceiling mounted passive infra-red sensor, control module and solenoid valve for hand washing.
Specification
  • Product Reference

    Rada Mono Control MC124 Operating System (1.1495.011)

    Accessories

    Rada Universal 12V AC Transformer

    Standard product features

    Operation:

    • When the sensor is activated, a signal is sent to the Rada mono-control module, which in turn energises the solenoid valve, allowing water to flow to the outlet.

    • The duration of the flow can be pre-selected during installation by the adjustment of an integral timing dial, via the mono-control module.

    • The solenoid valve is supplied complete with an integral isolator and filter.

    Materials:

    • Ceiling sensor: ABS cover - polycarbonate.

    • Solenoid valve: Fibreglass polyamide body.

    Pressure:

    • Solenoid valve: 0.20 - 10 bar.

    Electrical:

    • Control module protection class: IP55.

    • Sensor protection class: IP00.

    • Supply voltage: 12V AC + 10% 50/60Hz, via Rada Universal 12V AC transformer (not included).

    • Power consumption: 6 VA.

    Operating temperatures:

    • Ambient temperature range: 5–40°C.

    • Maximum humidity: 80%.

    Sensor range:

    • Minimum 0.5 m.

    • Maximum 2.5 m.

    Accessories:

    • Rada Universal 12V AC Transformer.

Technical specification
  • Unique ref.Rada-124-Mono-Control-System
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)128
  • Width (mm)128
  • Depth (mm)55
Related
  • Material mainABS
  • Material secondaryPolyamide
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_99
  • Uniclass 2015 DescriptionWashbasin thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit