Publish your products
Rada 126 Mono-Control System
RADA

Rada 126 Mono-Control System

Ceiling mounted passive infra-red sensor, control module and solenoid valve for automatic group urinal flushing.
Specification
  • Product Reference

    Rada Mono Control MC126 Operating System (1.1495.013)

    Accessories

    Rada Universal 12V AC Transformer

    Standard product features

    Operation:

    • When the sensor is activated, a signal is sent to the Rada mono-control module which initiates a delay, after which the solenoid valve opens, allowing water to flow to the outlet.

    • The duration of the flow can be pre-set via the mono-control module.

    • The ½" solenoid valve is supplied complete with an integral isolator and filter.

    Flush timing:

    • The system provides a flush duration which can be set for 6, 9, 11 or 13 seconds.

    • This will operate after a flush delay of either, 30 seconds, 1 minute, 2 minutes or 3 minutes.

    • These settings can be adjusted via the integral timing dial.

    • A duty flush is incorporated, every 24 hours after use.

    Sensor range:

    • Minimum: 0.5 m.

    • Maximum: 2.5 m.

    Materials:

    • Ceiling sensor: ABS cover - polycarbonate.

    • Solenoid valve: Fibreglass polyamide body.

    Pressure:

    • Solenoid valve: 0.20 - 10 bar.

    Electrical:

    • Sensor protection class: Electronic module IP55.

    • Supply voltage: 12V AC + 10% 50/60Hz, via Rada Universal 12V AC transformer (not included).

    • Power consumption: 6 VA.

    Operating temperatures:

    • Ambient temperature range: 5–40°C.

    • Maximum humidity: 80%.

    Accessories:

    • Rada Universal 12V AC Transformer.

Technical specification
  • Unique ref.Rada-126-Mono-Control-System
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
Related
  • Material mainABS
  • Material secondaryPolyamide
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_50_46_31
  • Uniclass 2015 DescriptionFlush control devices

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit