Publish your products
Rada Pulse 120 Operating System
RADA

Rada Pulse 120 Operating System

Operating system for individual showering or hand washing for use with Rada Pulse Control Box System, featuring non-touch sensor and solenoid valve. Pulse 120 is an operating system for the control of water to showers and hand washbasins, incorporating a 'no-touch' sensor and a solenoid valve. The system is designed for use with the Pulse control box and hand held programmer.
Specification
  • Product Reference

    Rada Pulse 120 Operating System (1.1495.063)

    Accessories

    Rada Pulse control box

    Rada Pulse hand held programmer

    Standard product features

    Operation:

    • When the sensor is activated, a signal is sent to the Rada Pulse control box, which in turn energises the solenoid valve, allowing water to flow to the outlet.

    • The duration of the flow for each outlet can be individually pre-set, via the control box and programmer.

    • The sensor can also be used to switch off the water supply before the pre-set time.

    • The solenoid valve is supplied complete with an integral isolator and filter.

    Sensor range:

    0 - 50 mm.

    Materials:

    • Wall mounted sensor: Chrome plated durable engineering plastic with shatterproof plastic sensing window.

    • Solenoid valve: Fibreglass polyamide body.

    Pressure:

    Solenoid valve: 0.20 - 10 bar.

    Electrical:

    • Sensor protection class: IP65.

    • Supply voltage: 12V AC + 10% 50/60Hz, via Rada Pulse control box.

    Temperature range:

    • Operating ambient temperature range: 0–40°C.

    • Maximum humidity: 80%.

    Accessories:

    • Rada Pulse control box.

    • Rada Pulse hand held programmer.

Technical specification
  • Unique ref.Rada-Pulse-120-Operating-System
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)84
  • Width (mm)84
  • Depth (mm)22
Related
  • Material mainPlastic
  • Material secondaryPolyamide
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit