Publish your products
Rada Pulse 122 Operating System
RADA

Rada Pulse 122 Operating System

Operating system for individual urinal flushing for use with Rada Pulse Control Box System, featuring non-touch sensor and solenoid valve. Pulse 122 is an operating system for the control of water to a single urinal bowl, incorporating a 'no-touch' sensor and a solenoid valve. The system is designed for use with the Pulse control box and hand held programmer.
Specification
  • Product Reference

    Rada Pulse 122 Operating System (1.1495.064)

    Accessories

    Rada Pulse control box

    Rada Pulse hand held programmer

    Standard product features

    Operation:

    • When the sensor is activated, a signal is sent to the Rada Pulse control box, which may provide a pre-flush (where required).

    • The control box then waits for a period of inactivity before operating the solenoid valve, allowing water to flow to the outlet.

    • The duration of the flow for each outlet can be individually pre-set, via the control box and programmer.

    • The solenoid valve is supplied complete with an integral isolator and filter.

    Sensor range:

    0 - 550 mm.

    Materials:

    • Wall mounted sensor: Chrome plated durable engineering plastic with shatterproof plastic sensing window.

    • Solenoid valve: Fibreglass polyamide body.

    Pressure:

    Solenoid valve: 0.20 - 10 bar.

    Electrical:

    • Sensor protection class: IP65.

    • Supply voltage: 12V AC + 10% 50/60Hz, via Rada Pulse control box.

    Temperature range:

    • Operating ambient temperature range: 0–40°C.

    • Maximum humidity: 80%.

    Accessories:

    • Rada Pulse control box.

    • Rada Pulse hand held programmer.

Technical specification
  • Unique ref.Rada-Pulse-122-Operating-System
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)84
  • Width (mm)84
  • Depth (mm)22
Related
  • Material mainPlastic
  • Material secondaryPolyamide
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationObject
  • Uniclass 2015 CodePr_75_50_76_58
  • Uniclass 2015 DescriptionOccupancy sensors

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom