Publish your products
Rada Pulse Control Box
RADA

Rada Pulse Control Box

Complete Washroom System Control Unit with integral 12V transformer capable of controlling up to 10 Rada Pulse operating systems. A complete washroom system control unit equipped with a 12v transformer capable of controlling up to 10 Rada Pulse operating systems.
Specification
  • Product Reference

    Rada Pulse Control Box (2.1.093.79.3)

    Accessories

    Rada Pulse 120 Operating System

    Rada Pulse 122 Operating System

    Rada Pulse 124 Operating System

    Rada Pulse 125 Operating System

    Rada Pulse 126 Operating System

    Rada Pulse 129 Operating System

    Standard product features

    The control box will enable the precise control of showering, hand washing and urinal flushing.

    A single control box will control up to 10 outlets in any configuration.

    Each outlet is operated via a no-touch sensor and a universal solenoid valve, ensuring maximum hygiene in the washroom.

    In addition, the control box will also provide a signal for up to 3 auxiliary functions, fans, lights and pumps.

    The system is programmed remotely with a hand held programmer.

    The programmer is plugged into the control box then used to either set up or adjust the flow settings of individual outlets.

    Materials:

    • Control box: PC/ABS blended plastic, fire retardant.

    • Programmer: Tough ABS plastic with a 3 m extendable coiled cable and pin plug attachment.

    Accessories:

    • Rada Pulse hand held programmer.

    • Rada Pulse 120 Operating System

    • Rada Pulse 122 Operating System

    • Rada Pulse 124 Operating System

    • Rada Pulse 125 Operating System

    • Rada Pulse 126 Operating System

    • Rada Pulse 129 Operating System

Technical specification
  • Unique ref.Rada-Pulse-Control-Box
  • Product familySanitary
  • Product groupOther Sanitary
  • TypeObject (single object)
  • Date of publishing2022-08-04
  • Edition number1
  • Height (mm)117
  • Width (mm)300
  • Depth (mm)230
Related
  • Material mainPC/ABS
  • Material secondaryPlastic
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_87_81
  • Uniclass 2015 DescriptionShower thermostatic water supply sets

Region availability

Europe
Belgium
Germany
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit