Publish your products
Styrock Insulation panel
Styrock Insulation panel
Styrock Insulation panel

    Styrock Insulation panel

    STYROCK is a range of easy-to-install facade cladding products at ground level. STYROCK combines top insulating values with the firm looks of concrete. The excellent thermal properties make it suitable for current and future insulation requirements, even for building according to the Passive House concept. STYROCK BASE PLINTH The STYROCK base plinth combines a 15-mm thick lightweight concrete board with a RAVATHERM XPS insulation board. STYROCK achieves an R-value of 3.57 m².K/W with only a thickness of 120 + 15 mm. STYROCK is available two colours: cement grey and antracite grey STYROCK FACADE PLINTH STYROCK Facade Plinth combines the base plinth with a drip moulding of artificial stone. The STYROCK facade plinth offers a three-in-one solution: insulation, aesthetical finishing and drip moulding in a single element. This element offers the possibility to use an even thicker base plinth, allowing higher insulating values to be achieved without having to make further adjustments to the design details. STYROCK PARAPET STYROCK Parapet is a sandwishpanel with the 15-mm thick lightweight concrete board fixed on two sides. In between there is a layer of RAVATHERM XPS insulation. STYROCK Parapet is used in applications where both the inside and the outside of the wall structure remains visible. Application Traditionally, a base plinth provides constructive support for the bottom sill. STYROCK adds an insulating function and reduces the heat loss to as much as 86% compared to a concrete base plinth. Design STYROCK forms a barrier to the foundation where it remains (partially) visible. Thanks to the robust top layer of light concrete, in the colors Cement grey or Anthracite grey, STYROCK gives a beautiful look to every building. Advantages STYROCK is the practical and sustainable solution for energy savings at ground level. Use STYROCK in your building and discover the many advantages: The best insulation values Resistant to moisture Lightweight Cost saving Easy to cut and install Solid concrete look Quality and environment + STYROCK contains neither CFCs nor HCFCs + The toplayer has an Ecolabel + Semi-finished and end products are manufactured in accordance with ISO 14001 + STYROCK provides 86% reduction in heat loss from the structure compared to a non-insulated base plinth
    Specification
    • RAVATHERM XPS INSULATION Thermal conductivity (ld) ATG/H 96/697 0.033-0.035W/mK Compressive strength (EN 826): 250 kPa Long-term compressive strength (max. 2% deformation, EN 1606) > 80 kN/m2 Water absorption (28 days for a whole plate EN 12087) 0.5 % by vol Capillarity none µ-value (in relation to the thickness, EN12086) 120-240 Coefficient of linear expansion 0.07 mm/mK Temperature resistance -50/+75˚C Fire behaviour (NEN 6065) Class 2 Frost resistance (approval) after 300 cycles no damage LIGHTWEIGHT CONCRETE BOARD Aggregate (expanded clay) 1-3 mm Building code (NEN 6064) Incombustible Fire behaviour (DIN 4102) A1 (incombustible) Density approx. 990 kg/m3 Coefficient of linear expansion 0.011 mm/mK Water absorption approx.18% Bending strength at fracture approx. 200 Nm/m Thickness and length tolerances ± 1 mm Colour cement grey, anthracite Thickness (mm) R-values 20 + 15 mm = 0.64 m2.K/W 40 + 15 mm = 1.24 m2.K/W 60 + 15 mm = 1.86 m2.K/W 80 + 15 mm = 2.46 m2.K/W 120 + 15 mm = 3.57 m2.K/W 160 + 15 mm = 5.04 m2.K/W 320 + 15 mm = 10.04 m2.K/W
    Technical specification
    • Unique ref.Styrock
    • TypeBuilding Material
    • Date of publishing2024-04-22
    • Edition number1
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • OmniClass Number23-13 25 19 11 11 13
    • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

    Region availability

    Europe
    Belgium
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit