Publish your products
275 Single Panel Sliding Transaction Window with Air Curtain
275 Single Panel Sliding Transaction Window with Air Curtain
275 Single Panel Sliding Transaction Window with Air Curtain

    275 Single Panel Sliding Transaction Window with Air Curtain

    The popular 275 single panel slider is both functional and economical. Easily adapt to different geographic zones by adding an air curtain, heated air curtain or solid glass transom. All configurations fit a common 4”w x 5” rough opening, making this an ideal solution for multi-unit operators in different geographic zones. Simply choose the appropriate configuration for your climate:

    • 275 with solid glass transom
    • 275 with AA300 heated air curtain
    • 275 with AA100 unheated fly fan transom package
    • 275 West Coast package with restricted service opening and AA100 fly fan

    Optional sidelights add visibility and light.

    Choose (2) 18”w sidelights or (1) 36” sidelight to fit popular overall RO of 7’w x 5’h

    Anodized aluminum extrusions and ¼” tempered glass combine to give you an attractive, functional, affordable transaction window that will not rust, pit or weather. Track free bottom sill provides for a contaminant free serving surface. Bottom sill is angled downward to ensure rain, sleet and snow are deflected away from the interior. Self latches every time it closes so it cannot be pushed open from the outside. Also includes a thumb turn lock and night locking bar.

    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear (silver) frame
    • Specify L/R or R/L slide direction from outside view

    APPLICATIONS

    • Restaurants
    • Interior Transaction Windows
    • Ticket Windows
    • Teller Windows
    • Foodservice projects
    • Restaurant Drive Thru
    • Restaurant Walk Up
    • California Health Code Compliant (when restricted opening / air curtain selected)
    • Concession Windows
    • Food Truck
    • Bank
    • Car Wash
    • Convenience Store
    • Dispensary
    • Distribution Center
    • Guard Shack
    • Liquor Store
    • Medical Office/Hospital
    • Office Reception
    • Park / Zoo
    • Parking Garage
    • Pharmacy Interior
    • Scale House
    • School
    • Stadium
    • Theater

    Chain Restaurants

    • Starbucks
    • Raising Canes
    • Dunkin
    • Burger King
    • Freddy’s
    • El Pollo Loco
    • Del Taco
    Specification
    • STANDARD FEATURES

      Security Window Standard Sizes:

      Frame Size (4’w x 5’h rough opening) 47.5”w x 59.5”h x 4”d

      • 275 47.5”w x 43.5”h with 16”h solid glass transom
      • 275 47.5”w x 43.5”h with 16”h AA300 heated air curtain
      • 275 47.5”h x 43.5”h with 16”h AA100 unheated fly fan transom package (transom/AA100/Switch)
      • 275 West Coast package with restricted service opening and AA100 fly fan

      Add Side Lights for overall frame size of 83.5”w x 59.5”h x 4”d (7’w x 5’h rough opening)

      • (2) 18”w sidelights
      • (1) 36” sidelight

      Customizable

      Standard Glazing:

      • ¼” Clear Tempered Glazing

      Available Operating Systems:

      • (SC) Manual Open / Self Close adjustable to manual open/manual close
      • (MOER) Manual Open / Electronic Release –electromagnetic hold-open device with presence sensor
      • (E) Fully Automatic Electric

      CUSTOM OPTIONS

      There are many ways to customize the 275/Transom/Sidelights to suit your project.

      • Custom Frame Size
      • Custom Glazing
        – Tint
        – Low E Hard Coat
        – 5/16 Laminated Safety Glass
      • Powder Coated Frame – specify RAL from Tiger Drylac
    Technical specification
    • Unique ref.275-single-panel-slider-transaction-window-air-curtain
    • Product familySecurity Windows
    • Product groupTransaction Security Windows
    • TypeObject (single object)
    • Date of publishing2022-08-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit