Publish your products
Bump Out 10 (Bo10) Drive Thru Window
Bump Out 10 (Bo10) Drive Thru Window
Bump Out 10 (Bo10) Drive Thru Window
Bump Out 10 (Bo10) Drive Thru Window

    Bump Out 10 (Bo10) Drive Thru Window

    This classic bump out window design offers a panoramic view of cars and outside activity. Bi-parting doors slide open to the sides, for over four feet of inside usable counter space and a large 18″W x 23″H service opening.

    The BO10 bump out window projects 10″ from the building when recess-mounted, hence its name. This adds architecture to the exterior and a staging shelf on the interior.

    Available in manual or fully automatic electric operations, the Bump Out 10 window is a practical choice for any drive through restaurant, pharmacy, or convenience store application.

    Anodized aluminum extrusions, stainless steel and 1/4″ tempered glass combine to give you an attractive window that not only enhances building exteriors, it will not rust, pit or weather. Large interior stainless steel shelf provides a contaminant free surface for staging orders or displaying product.

    The Bump-Out 10 automatically locks each time the window closes, providing security when the window is left unattended. When the window is closed, manual security locks help prevent outside entry. In high risk locations, an optional security bar set is available to discourage and prevent after hours break-ins.

    • Fully assembled, pre-glazed and ready to install
    • Dark Bronze or Clear (silver) frame

    APPLICATIONS

    • Restaurants
    • Foodservice projects
    • Restaurant Drive Thru
    • Convenience Store
    • Liquor Store
    • Pharmacy
    • Scale House

    Chain Restaurants

    • Dunkin
    • Jimmy Jones
    • BoJangles
    • Smoothie King
    • Church’s
    • Portillo’s
    • Sheetz
    • Little Caesars
    Specification
    • STANDARD FEATURES

      Standard Size:
      • 53-1/2″w x 48-3/4″h (18″w x 23″h service opening)

      Standard Glazing:
      • ¼” Clear Tempered Glazing

      Available Operating Systems:

      • (SC) Manual Open / Self Close
      • (E) Fully Automatic Electric
        Opening size toggles between 12”w and 18”w. Close time toggles between 3 and 6 seconds
      • Manual Open/Manual Close
        Specify for paper transactions when you do not want the window to self-close. Generally not appropriate for foodservice.

      CUSTOM OPTIONS

      • Custom Glazing

           - Tint
           - Low E Hard Coat

      • Powder Coated Frame – specify RAL from Tiger Drylac
    Technical specification
    • Unique ref.bump-out-10-window
    • Product familySecurity Windows
    • Product groupDrive Thru Security Windows
    • TypeObject (single object)
    • Date of publishing2022-08-30
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_57
    • Uniclass 2015 DescriptionOpening security and protection products
    • CSI MasterFormat 2014 Code08 56 53
    • CSI MasterFormat 2014 TitleSecurity Windows
    • OmniClass Number23-17 13 29
    • OmniClass TitleSecurity Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit