Publish your products
RCM Window Air Curtain
RCM Window Air Curtain

    RCM Window Air Curtain

    This innovative recessed window air curtain is designed to meet NSF foodservice requirements for a fly fan while protecting the aesthetics of your operation. It mounts above the window opening in the ceiling or soffit without intruding on the space of staff, cars, or walk-up customers.

    This product is designed to act as a barrier against insects, dust, and exhaust fumes while also helping to reduce air conditioning losses. You have the option to purchase the window air curtain at the same time as the window or add it to an existing one. It also comes with a relay switch that automatically turns the fan on when the window opens and off when it closes.

    Specification
      • Fully assembled and ready to install.
      • Powder coat ceiling plate
      • Ambient Air (unheated)
      • 25.6”w x 11.75”d x 14”h with 28”w x 14”d ceiling plate
      • Mounts 2”-6” from exterior wall
      • 72” – 80” above window sill
      • 120v single phase / 60 Hz / 15-amp dedicated circuit
    Technical specification
    • Unique ref.rcm-window-air-curtain
    • Product familyAir Curtains
    • Product groupWindow Air Curtain
    • TypeObject (single object)
    • Date of publishing2024-07-23
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Ticket Windows
    • ETIM CodeEC010007
    • ETIM NameElectric air curtain
    • Uniclass 2015 CodePr_70_60_36_02
    • Uniclass 2015 DescriptionAir curtains
    • CSI MasterFormat 2014 Code23 34 33
    • CSI MasterFormat 2014 TitleAir Curtains
    • OmniClass Number23-33 31 11
    • OmniClass TitleAir Curtains

    Region availability

    North America Asia
    Anguilla
    Saudi Arabia
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit