Curtain Wall Hosted Revit Family
The K100 revolving door is a manual, energy-efficient entrance solution designed for environments with consistent foot traffic. It combines sustainability, safety, and high-quality design and integrates Smart Assist technology for user-controlled motion, offering a smooth, responsive experience.
The Perfect Choice for All Vistors
The door adapts to the user’s pace, automatically stopping to accommodate each pedestrian while ensuring optimal indoor climate. Customizable with anodized, powder-coated, or stainless steel finishes and a range of handle options, it suits any building’s aesthetic.
Sustainable Security
With security features like RC2/RC3 ratings and TÜV certification, the K100 provides unmatched peace of mind and functionality. It is designed for easy installation and includes safety measures like digital speed control and automatic stopping to prevent injuries. Ideal for high-traffic areas, the K100 is a secure, energy-conscious choice that enhances both user experience and building design with a sustainable approach.
Region availability
| North America | Europe | Oceania | Asia |
|---|---|---|---|
Anguilla | Austria | Australia | China |
Antigua and Barbuda | Bosnia and Herzegovina | Malaysia | |
Aruba | Croatia | Türkiye | |
Barbados | Czech Republic | ||
Belize | Denmark | ||
Bermuda | Estonia | ||
British Virgin Islands | Finland | ||
Canada | France | ||
Caribbean Netherlands | Germany | ||
Cayman Islands | Greece | ||
Collectivity of Saint Martin | Hungary | ||
Costa Rica | Iceland | ||
Cuba | Ireland | ||
Curaçao | Italy | ||
Dominica | Latvia | ||
Dominican Republic | Lithuania | ||
El Salvador | Netherlands | ||
Greenland | North Macedonia | ||
Grenada | Norway | ||
Guadeloupe | Poland | ||
Guatemala | Portugal | ||
Haiti | Romania | ||
Honduras | Slovakia | ||
Jamaica | Slovenia | ||
Martinique | Spain | ||
Mexico | Sweden | ||
Montserrat | Switzerland | ||
Nicaragua | United Kingdom | ||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |