Publish your products
Revolving Door K150
Revolving Door K150
Revolving Door K150
    Record

    Revolving Door K150

    Curtain Wall Hosted Revit Family

    The K150 automatic revolving door offers seamless adaptability for all your needs by adjusting its speed to match varying pedestrian flow rates. Blending complex features with easy-to-use applications, it combines the convenience of fully automatic operation with the flexibility of manual speed control. This ensures efficient, swift access that matches modern traffic patterns.

    Prioritize the Safety of Entrance Users

    Safety is a top priority, with built-in door-mounted safety systems that prevent operation at unsafe speeds for the slowest occupant, providing peace of mind for users and business owners.

    The Perfect Speed

    The K150 features three customizable speed settings – Automatic High Speed, Individual Speed Control, and Low Speed. This allows users to navigate your building entrance at their preferred pace. The K150 provides impressive versatility, ensuring a comfortable, relaxed experience while accommodating diverse user needs. When your building requires an environment where efficiency, safety, and adaptability are essential, the Record K150 is a perfect choice.

    Specification
    • Main features

      • Adaptive Speed Control
      • Automatic/Manual Operation
      • Safety Systems
      • Low-Energy Rotation
    Technical specification
    • Unique ref.RevolvingDoor_K150_03
    • Product familyRevolving Door
    • Product groupby Record
    • TypeObject (single object)
    • Date of publishing2026-10-01
    • Edition number1
    • Height (mm)2550
    • Width (mm)3455
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Revolving
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_59_24
    • Uniclass 2015 DescriptionDoorsets
    • OmniClass Number23-17 11 00
    • OmniClass TitleDoors

    Region availability

    North America Europe Oceania Asia
    Anguilla
    Austria
    Australia
    China
    Antigua and Barbuda
    Bosnia and Herzegovina
    Malaysia
    Aruba
    Croatia
    Türkiye
    Barbados
    Czech Republic
    Belize
    Denmark
    Bermuda
    Estonia
    British Virgin Islands
    Finland
    Canada
    France
    Caribbean Netherlands
    Germany
    Cayman Islands
    Greece
    Collectivity of Saint Martin
    Hungary
    Costa Rica
    Iceland
    Cuba
    Ireland
    Curaçao
    Italy
    Dominica
    Latvia
    Dominican Republic
    Lithuania
    El Salvador
    Netherlands
    Greenland
    North Macedonia
    Grenada
    Norway
    Guadeloupe
    Poland
    Guatemala
    Portugal
    Haiti
    Romania
    Honduras
    Slovakia
    Jamaica
    Slovenia
    Martinique
    Spain
    Mexico
    Sweden
    Montserrat
    Switzerland
    Nicaragua
    United Kingdom
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit