Wall Hosted Revit Family
The K200 automatic revolving door offers a high-performance, customizable entrance solution that blends security, energy efficiency, and convenience. Activated by motion detectors, it rotates automatically, providing smooth access while contributing to natural building ventilation. The K200 is designed to accommodate various pedestrian flows, including luggage, wheelchairs, and strollers, with adjustable diameters to ensure comfort and efficiency.
The Epitome of Reliability
With a robust structural design and various glass options, the K200 guarantees reliability and security. It is available in both three- and four-wing configurations, with the Slim system offering narrower profiles and larger glass surfaces for an aesthetically pleasing look. All K200 models implement Record’s CDC control system, which ensures low operating and maintenance costs. It also provides easy maintenance through automatic diagnostics and bolsters building protection with enhanced security and access control. Optional RC2 and RC3 burglar resistance levels offer even more additional protection.
Fully-Featured and Versatile
The door features adjustable speed control and emergency break-out systems for safe evacuations – it is even suitable for large objects! It complies with EN16005:2012 safety standards and provides a range of accessories, such as night-closing doors, air curtains, and IOT connectivity, providing a flexible, secure, and efficient entrance solution.
Region availability
| North America | Europe | Oceania | Asia |
|---|---|---|---|
Anguilla | Austria | Australia | China |
Antigua and Barbuda | Bosnia and Herzegovina | Malaysia | |
Aruba | Croatia | Türkiye | |
Barbados | Czech Republic | ||
Belize | Denmark | ||
Bermuda | Estonia | ||
British Virgin Islands | Finland | ||
Canada | France | ||
Caribbean Netherlands | Germany | ||
Cayman Islands | Greece | ||
Collectivity of Saint Martin | Hungary | ||
Costa Rica | Iceland | ||
Cuba | Ireland | ||
Curaçao | Italy | ||
Dominica | Latvia | ||
Dominican Republic | Lithuania | ||
El Salvador | Netherlands | ||
Greenland | North Macedonia | ||
Grenada | Norway | ||
Guadeloupe | Poland | ||
Guatemala | Portugal | ||
Haiti | Romania | ||
Honduras | Slovakia | ||
Jamaica | Slovenia | ||
Martinique | Spain | ||
Mexico | Sweden | ||
Montserrat | Switzerland | ||
Nicaragua | United Kingdom | ||
Panama | |||
Puerto Rico | |||
Saint Kitts and Nevis | |||
Saint Lucia | |||
Saint Pierre and Miquelon | |||
Saint Vincent and the Grenadines | |||
Saint-Barthélemy | |||
Sint Maarten | |||
The Bahamas | |||
Trinidad and Tobago | |||
Turks and Caicos Islands | |||
U.S. Virgin Islands | |||
United States |