Publish your products
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System
4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System

    4-1/4" x 37" Fiberglass, Urethane, & Synthetic Stone Balustrades, Railing System

    4.0 out of 5 stars4.0(7 reviews)

    The first dimension is the width of the rails and the 2nd dimension is the height of the railing system, with the posts being taller and available as paneled rather than plain. Each system has roughly a 4" support block underneath the bottom rail, which can be cut shorter to achieve shorter system heights.

    Royal Corinthian manufactures 3 structural balustrade systems made from composite materials that will last for generations. Our balustrades, which are comprised of balusters or spindles, top/bottom rails, newel posts and caps, decorative finials, and installation hardware, are available in RoyalCast™ composite fiberglass, RoyalStone™ polymer stone, and RoyalThane high density polyurethane. Each of our systems has been independently tested by engineering firms and exceeds commercial and residential building code requirements for a structural balustrade. All of our balustrade systems are lightweight systems when compared to natural stone but some are significantly lighter than others. We are the only manufacturer that offers all 3 materials in the same styles so the same project can use our RoyalStone balustrades on the front porch and our lightweight polyurethane system on a rooftop that has weight restrictions.
    Specification
    • RoyalCast™ Fiberglass RoyalStone™
      Synthetic Stone
      RoyalThane™
      polyurethane
      Best Application Paintable, Rubust, Structural Prefinished, Robust, Structural Paintable, Lightweight, Structural
      Factory Finish (Standard) Paint-Grade Gray 6 Colors, 3 Textures Paint-Grade Primed White
      Factory Finish (Options) Paint-Grade Only Unlimited Custom Colors Paint-Grade Only
      Price Comparison $ $$ $
      On-Site Prep Work Sand, Predrill, Prime, And Paint Predrill Predrill And Paint
      Styles All All All
      System Widths Up To 10" Up To 10" Up To 12"
      System Heights Up To 51" Up To 51" Up To 51"
      Longest Rail Span Up To 20' Up To 20' Up To 12'
      Weight (Per Lineal Foot) *20 To 100 Lbs *20 To 100 Lbs 5 To 40 Lbs
      Warranty Limited Lifetime Limited Lifetime Limited Lifetime
      Advantages Structural And Versatile Prefinished And Structural Lightweight And Structural
      Structural Yes Yes Yes
      Customizable Yes Yes Yes
      Fiberglass Content 1-3% None, Unless Requested None
      Filler Calcium Carbonate/ATH/Prolite Calcium Carbonate/ATH/Prolite None
      Fire Rating Available: Class A Available: Class A Available: Class A
      LEED Points Available Available Available
    Technical specification
    • Unique ref.balustrades-0425_B7028-railing-system
    • Product familyBalustrade
    • Product group0425-B7028 Railing System
    • TypeObject (single object)
    • Date of publishing2022-10-21
    • Edition number1
    Related
    • Material mainFiber Glass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • Uniclass 2015 CodeSs_25_15_60_05
    • Uniclass 2015 DescriptionBalustrade and guarding systems
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States