Publish your products
Fiberglass Cornice

Fiberglass Cornice

4.5 out of 5 stars4.5(8 reviews)

Royal Corinthian manufactures RoyaLite™ fiberglass cornice and entablature, also called FRP or GFRP cornice. The cornice is made with polyester resin that is reinforced with 35% to 40% fiberglass: fiberglass is pound for pound stronger than steel, which results in a lightweight cornice that is unrivaled when it comes to longevity, price, ease of installation, and limited maintenance. We offer hundreds of standard cornices, all of which are easily modifiable to create even more options. We manufacture simple fiberglass cornice starting at 4” in height to complex cornice that is over 60” in height. We have fiberglass cornice that has integral brackets, corbels, modillions, blocks, or triglyphs, which significantly lowers installation costs as compared to cornices that have those elements loose. Customization is relatively inexpensive due to our in-house pattern and mold making capabilities.

For additional CAD files visit https://royalcorinthian.com/fiberglass-cornice-cad-drawings/

Specification
  • RoyaLite™ Fiberglass “FRP”
    Best ApplicationLightweight And Versatile
    Factory Finish (Standard)White Marine-Grade Gel Coat
    Factory Finish (Options)Prefinished Colors/Textures
    Price Comparison$
    StylesStandard And Custom
    Typical Length8′
    Wall Thickness1/4″
    Weight (Sq Ft)2 To 4 Lbs
    Warranty25 years
    Advantages

    Unrivaled Durability

    CustomizableYes
    Fiberglass Content35-40%
    FillerNone
    Fire RatingAvailable: Class A
    LEED PointsAvailable
Technical specification
  • Unique ref.fiberglass-cornice
  • Product familyCornice
  • Product groupFiberglass Cornice
  • TypeObject (single object)
  • Date of publishing2023-12-08
  • Edition number1
Related
  • Material mainFiber Glass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • Uniclass 2015 CodePr_25_93_51_56
  • Uniclass 2015 DescriptionNatural stone cornices
  • OmniClass Number23-13 21 23 21
  • OmniClass TitleMasonry Cornices

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States