Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ruskin/products/93ef5bd0-7fb4-4ef3-9e14-bdb2ee446eb0
Home
Categories
HVAC
Ductwork
A60 Tapered Rectangular Silencer
Available in United States
Ruskin
Follow
A60 Tapered Rectangular Silencer
The A60 Rectangular Dissipative Silencer has a tapered pod, with high dynamic insertion loss at a standard pressure drop. It features:
Solid Radius Nosepiece
Fully Tapered Pod
Fully Tapered Pod
Uniform Expansion Angle
Superior Static Pressure Performance
Acoustically transparent perforated liner
Acoustically transparent perforated liner
1-1/2" slip flange
.
Download
Technical specification
Technical specification
Unique ref.
rd-00317-187
Product family
Sound Attenuators
Product group
Sound Control
Type
Object (single object)
Date of publishing
2009-09-09
Edition number
1
Links
Links
Product url
https://www.ruskin.com/model/a
Technical description
https://www.ruskin.com/model/a
Classification
Classification
BIMobject Category
HVAC - Ductwork
Region availability
North America
United States
Similar products
METALAIRE
Steel Return Grille - 45° Louvered Face - Surface Mount - Model SRH-1
4.0
(
12
)
Download
LAMINAIRE
Linear Slot Diffuser L-SD, with or without plenum box
4.6
(
5
)
Download
Price Industries
SCD - Square Cone Diffuser
5.0
(
5
)
Download
Airzone
Motorized rectangular duct damper_CPRC
3.1
(
9
)
Download
Price Industries
500/600 - Steel/Aluminum Louvered Grille
4.1
(
7
)
Download
METALAIRE
Concentric Supply/Return Louvered Face Cube Core - Model 5500 DAF-CC5
Download