This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

007013 - SABCO Railing Lateral Offset

Unique ref.: sabco-base-shoe-side-offset
Brand: SABCO
Product family: Balustrade
Product group: Lateral offset mounting
Date of publishing: 2017-11-27
Edition number: 2
Type: Object (single object)
Download (5)
SABCO is a frameless glass balustrade system particularly suitable for public applications and hight traffic areas. It offers a modern frameless design to all railing projects. Thanks to its versatility use (one system for all applications), SABCO is unique on the market (private, public, stadium use).

Description of the offset side mounting :
- Lateral mounting & offset fixing avery 400 mm
- Applications : private / public / stadium
- Glass thickness : from 15 to 25.52 mm according to the application
- Very fast installation : simple adjustment thanks to the patented clamps
- All glass sizes and types tested (tempered / not tempered). All the interlayers
- Adjustment of the glass alignment : of + ou – 15 mm at 1.10 m

- Various Cladding configurations available
- 3 finish : Natural aluminium / stainless steel effect / RAL aluminium
- wide range of handrails available
- SABCO fits balustrades up to 40° incline.
- Profile drilled every 200 mm
- Integrated drainage system
- Curved applications possible according to specifications defined by Sadev (1m minimum radius)


Material main: Glass
Material secondary: Aluminium
Designed in: France
Manufactured in: France

BIMobject Category: Construction - Railing
IFC classification: Railing
UNSPSC name: Fencing
UNSPSC code: 301520
Uniclass 1.4 Code: L4421
Uniclass 1.4 Description: Railings
Uniclass 2.0 Code: SS-25-15-05-35
Uniclass 2.0 Description: Handrail Systems
Uniclass 2015 Code: Ss_25_15_60_05
Uniclass 2015 Description: Balustrade and guarding systems
NBS Reference Code: 25-15-05-35
NBS Reference Description: Handrail Systems
CSI MasterFormat 2014 Code: 05 73 13
CSI MasterFormat 2014 Title: Glazed Decorative Metal Railings
OmniClass Number: 23-17 25 11 11 17
OmniClass Title: Railing
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Asia
  • India
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Railing

Name Value
Height 900 mm — 2100 mm
Material Aluminium
Railing Type Glazed
Thickness 15 mm — 25.52 mm
Width 500 mm — 2500 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminium

BIMobject®