Publish your products
Mobile Rail Railing Section
Mobile Rail Railing Section
Mobile Rail Railing Section
Mobile Rail Railing Section

    Mobile Rail Railing Section

    The SRC 360 Mobile Safety Railing sections are used in conjunction with the portable cast iron base plates. The railing section can rotate 360 degrees within the base to allow ultimate maneuverability around obstructions or lock in a straight line for long straight runs. The railing will stand 42" above the walking surface, providing an OSHA-compliant fall protection barrier between the worker and fall hazard.

    Made from high-strength 1 5/8" steel tubing — strong enough meet or exceed all applicable OSHA standards, yet light enough to be picked up and repositioned easily if needed. Available in lengths from 2' to 10' or custom sizes as needed.

    Heavy-duty hot-dipped galvanized finish is readily available for long-term durability in adverse environments. Powder-coated safety yellow finish is also available, with a wide range of RAL color options for a custom appearance. For the highest degree of protection, consider the "powder coat over galvanized" option. This dual process coating provides one of the longest lasting finishes available.

    Specification
    • Advantages of SRC 360 Mobile Railings:

      • Meets and exceeds OSHA regulations for fall protection. Tested and independently certified to be in accordance with OSHA fall protection for guardrail regulations, sections 1910.23 & 1926.500 1926.503.
      • Simple installation — pre-fabricated railing sections means no custom fabrication of guard rails.
      • Railing will be 42" tall in the base. Railing length is available in 1-foot increments ranging from 2 feet to 10 feet, measured to the center of each leg.
      • Highly effective as hazard barriers. Commonly used for rooftop fall protection for equipment right next to the roof edge.

      Other Features of Our Safety Rail and Guardrail Systems:

      • American Welding Society certified welders ensure the highest standard of quality construction.
      • Powder-coated safety yellow for visibility and high corrosion resistance.
      • Custom colors and galvanizing available.
      • Custom designs and engineering available.

      OSHA citations for lack of fall protection are significant, but ultimately nothing compared to the human and financial cost of a workplace fall fatality. Let Safety Rail Company assist you in your fall protection planning.

    Technical specification
    • Unique ref.Mobile-Rail-Railing-Section
    • Product familyGuardrail Systems , Fall Protection
    • Product groupModular Mobile Guardrail Sections
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    • Height (inches)42
    • Width (inches)120
    • Depth (inches)2
    Related
    • Material mainPowder coated steel
    • Material secondaryHot-dip Galvanized
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)30
    Classification
    • BIMobject CategoryConstruction - Railing
    • IFC classificationRailing
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit