;

ANADIA 535 recessed washbasin (w/o tap hole)

Unique ref.: S10060630500000
Brand: Sanitana
Product family: Anadia
Product group: Washbasins
Width (mm): 535
Height (mm): 220
Depth (mm): 400
Date of publishing: 2019-06-26
Edition number: 1
Type: Object (single object)
Download (10)
ANADIA 530 vitreous china recessed washbasin without tap hole
A simple and peculiar homage to Sanitana's home town, ANADIA is one of the oldest vitreous china models currently in production at Sanitana - a statement to its usefulness and practical sense of style. ANADIA is a recessed washbasin without an integrated tap hole but equipped with an overflow. It can be paired up with simple or pop-up washbasin wastes and can fit in whatever style you choose to go for.

Type of installation: recessed
Tap hole: no
Position of tap hole: -
Overflow: yes
Special features: n/a
In the box: washbasin


Material main: Vitreous china
Material secondary:
Designed in: Portugal
Manufactured in: Portugal
Weight Net (Kg): 7.57

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Pr_40_20_96
Uniclass 2015 Description: Wash basins, sinks and troughs
NBS Reference Code: 31-79
NBS Reference Description: Sinks, Wash Basins And Troughs
CSI MasterFormat 2014 Code: 22 41 16
CSI MasterFormat 2014 Title: Residential Lavatories and Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Cape Verde
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Gabon
  • Ghana
  • Guinea
  • Liberia
  • Libya
  • Mali
  • Mauritania
  • Mauritius
  • Morocco
  • Mozambique
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Senegal
  • South Africa
  • Tanzania
  • Tunisia
Asia
  • Pakistan
Europe
  • Belgium
  • Cyprus
  • Denmark
  • France
  • Germany
  • Greece
  • Ireland
  • Italy
  • Lithuania
  • Luxembourg
  • Malta
  • Netherlands
  • Poland
  • Portugal
  • Russia
  • Spain
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Bahrain
  • Iran
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Martinique
South America
  • Chile
  • Colombia
  • Suriname

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Colour White
Depth 400 mm
Height 220 mm
Length 535 mm
Material Vitreous china
Mounting Recessed
Shipping Weight 7.57 lb

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 535 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White
Material Vitreous china

All BIM objects are real products from real manufacturers confirmed and approved