Publish your products
Performance 70 CL - Slider - North
Sapa

Performance 70 CL - Slider - North

A lightly insulated and easy-to-maneuver sliding door for conservatories where the requirements are not as high as on parts of the outer wall. The sliding door is made of insulated aluminum profiles with a frame depth of 78.7 mm (single-leaf, two-track) and 141.8 mm (telescopic). Door leaf depth 32.8 mm alt. 36.8 mm. The insulation is 30 mm wide fiberglass-reinforced polyamide strips. The door leaves run quietly with stainless wheels on stainless rails.

Specification
  • Door leaf dimensions: Max height 2.4 m.
    Max width 1.4 m.
    Door leaf weight. Max 160 kg

Technical specification
  • Unique ref.Performance70CL-north
  • Product familyWindows & Doors
  • Product groupAluminium Windows
  • TypeObject (single object)
  • Date of publishing2025-03-13
  • Edition number1
  • Height (mm)2450
  • Width (mm)2300
  • Depth (mm)70
Related
  • Material mainAluminium
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryDoors - Sliding
  • IFC classificationWindow
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows

Region availability

Europe
Denmark
Estonia
Finland
Latvia
Lithuania
Norway
Poland
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit