Publish your products
Cargo Bike Dock - Secure Parking for Cargo Bikes, Bakfiets, and Trikes

Cargo Bike Dock - Secure Parking for Cargo Bikes, Bakfiets, and Trikes

Designed specifically for long-tails, Bakfiets (Dutch-style), or cargo trikes, the Cargo Bike Dock enables easier access to secure your bike. With 2-inch square tubing and an articulating lock bracket, it allows standard “U” and cable locks to reach the locking points of the bike, providing cargo bikers with the space and security they deserve.

Technical specification
  • Unique ref.cargo-bike-dock-galvanized
  • Product familyCommercial Bike Racks
  • Product groupCommercial Bike Racks
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
  • Height (inches)18.25
  • Width (inches)5.25
  • Depth (inches)73
Related
  • Material mainGalvanized steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)46
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
  • Uniclass 2015 CodePr_40_30_21
  • Uniclass 2015 DescriptionCycle stands and lockers
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks
  • OmniClass Number23-11 29 11
  • OmniClass TitleBicycle Racks and Shelters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit