Publish your products
Circle Dock Bike Rack - High-Security, Space-Efficient Bike Parking for Two Bikes

Circle Dock Bike Rack - High-Security, Space-Efficient Bike Parking for Two Bikes

Style meets security in the Circle Dock. The simple, intuitive design provides space-efficient, high-security bike parking for up to two bikes. Square tubing provides durability and resistance to cutting, while the fluid, circular design makes it a welcome addition to sidewalks, campuses, city parks, or anywhere space is limited.

Technical specification
  • Unique ref.circle-dock
  • Product familyCommercial Bike Racks
  • Product groupCommercial Bike Racks
  • TypeObject (single object)
  • Date of publishing2026-03-16
  • Edition number1
  • Height (inches)32.38
  • Width (inches)35.75
  • Depth (inches)6
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)38
Classification
  • BIMobject CategoryLandscaping - Bike Racks & Shelters
  • Uniclass 2015 CodePr_40_30_21
  • Uniclass 2015 DescriptionCycle stands and lockers
  • CSI MasterFormat 2014 Code12 93 13
  • CSI MasterFormat 2014 TitleBicycle Racks
  • OmniClass Number23-11 29 11
  • OmniClass TitleBicycle Racks and Shelters

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States