This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Satino MultiMirror

Unique ref.: multimirror
Brand: Satino Black
Product family: Dispensers
Product group: Mirrors
Width (mm): 600
Height (mm): 965
Date of publishing: 2017-07-28
Edition number: 1
Type: Object (single object)
Download (1)
This multi-purpose mirror offers an all-in-one concept for hand cleansing, hand drying, air refreshment, and lighting.
Its modern design combined with subtle LED lighting makes it a perfect fit for every washroom.
The mirror has a large built-in handtowel capacity making it also fit for toiletareas that face high traffic or peak hours, (like for example stadiums, concert halls, cinemas, etc.) also leading to a low refill frequency for cleaning staff.

The Multi Mirror is equipped to work with Satino Black foam soap cartridges, offering remarkable fragrances Qlash or SparQ for a total washroom experience.

Multi Mirror all-in-one concept with LED lighting, wxdxh 600x175x965 mm


Material main: Wood
Material secondary: Glass
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Furniture - Mirrors
IFC classification: Furnishing Element
Uniclass 1.4 Code: L661341
Uniclass 1.4 Description: Mirror glass
Uniclass 2015 Code: Pr_25_71_53_06
Uniclass 2015 Description: Bathroom mirrors
CSI MasterFormat 2014 Code: 08 83 00
CSI MasterFormat 2014 Title: Mirrors

BIMobject SEEK Properties

Furniture - Mirrors

Name Value
Height 965 mm
Material Glass and Wood
Width 600 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Glass and Wood

BIMobject®