Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/5cc4dd81-0c26-451c-8785-fb5cfe1c7ed4
Home
Categories
HVAC
Heat Pumps
GeniaAir Split 10 - 400 V Pompe à chaleur bi-bloc chauffage et rafraîchissement
Unavailable in United States
SAUNIER DUVAL
Follow
GeniaAir Split 10 - 400 V Pompe à chaleur bi-bloc chauffage et rafraîchissement
Pompe à chaleur air / eau split Inverter au R410a
Download
Specification
Specification
Pompe à chaleur air / eau split Inverter Puissance 9,7 kW, COP 4,6 _ Certifiée NF PAC double service _ Classe d'efficacité énergétique : A+++/A++ (départ 35°C/55°C) _ Classe d’efficacité énergétique ECS : A _ Profil de puisage : XL
Technical specification
Technical specification
Unique ref.
SAU020039
Product family
Heat pump
Product group
GeniaAir Split
Date of publishing
2024-06-13
Edition number
1
Height (mm)
1565
Width (mm)
1100
Depth (mm)
450
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/geniaset-split-45376.html
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
191
Classification
Classification
BIMobject Category
HVAC - Heat Pumps
Region availability
Europe
France
Similar products
Amana
PTAC Packaged Terminal Air Conditioner and Heat Pump
2.7
(
7
)
Download
ECO2 Systems LLC
4.5kW Heat Pump
Download
Samsung HVAC North America
Hylex Inverter Driven Heat Pump Condensing Unit
4.4
(
8
)
Download
Johnson Controls
YORK® YMAE Air-to-Water Inverter Scroll Heat Pumps
4.9
(
7
)
Download
ECO2 Systems LLC
4.5kW Heat Pump with Heater (Cold Climate)
Download
Bard Manufacturing
Q-TEC QW2S / QW3S Two Stage Geothermal Indoor Solution H/P
Download