Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/3de13486-651e-4580-852b-b1a1ddfc9b93
Home
Categories
HVAC
Heat Pumps
GeniaSet Tek - 1 Zone Pompe à chaleur bi-bloc double service
Unavailable in United States
SAUNIER DUVAL
Follow
GeniaSet Tek - 1 Zone Pompe à chaleur bi-bloc double service
Pompe à chaleur air / eau split Inverter double service au R32
Download
Technical specification
Technical specification
Unique ref.
SAU020052
Product family
Heat pump
Product group
GeniaAir Tek
Date of publishing
2024-06-13
Edition number
1
Height (mm)
1950
Width (mm)
595
Depth (mm)
600
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/geniaset-tek-122176.html
Related
Related
Designed in
France
Weight Net (Kg)
169
Classification
Classification
BIMobject Category
HVAC - Heat Pumps
Region availability
Europe
France
Similar products
Amana
PTAC Packaged Terminal Air Conditioner and Heat Pump
2.7
(
7
)
Download
ECO2 Systems LLC
4.5kW Heat Pump
Download
Samsung HVAC North America
Hylex Inverter Driven Heat Pump Condensing Unit
4.4
(
8
)
Download
Johnson Controls
YORK® YMAE Air-to-Water Inverter Scroll Heat Pumps
4.9
(
7
)
Download
ECO2 Systems LLC
4.5kW Heat Pump with Heater (Cold Climate)
Download
Bard Manufacturing
Q-TEC QW2S / QW3S Two Stage Geothermal Indoor Solution H/P
Download