Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/c03580cc-833e-4067-956c-65a20cb344de
Home
Categories
HVAC
Boilers
ThemaPlus Condens MA 36-CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage + eau chaude mini-accumulée - 3,2 litres
Unavailable in United States
SAUNIER DUVAL
Follow
ThemaPlus Condens MA 36-CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage + eau chaude mini-accumulée - 3,2 litres
Chaudière murale gaz condensation mini-accumulation 35,1 kW
Download
Specification
Specification
Chaudière murale gaz (GN) condensation mini-accumulation 35,1 kW - Débit ECS : 17 l/min Classe d'efficacité énergétique : Chauffage A; Sanitaire A profil XL
Technical specification
Technical specification
Unique ref.
SAU020061
Product family
Boiler
Product group
ThemaPlus Condens
Date of publishing
2024-06-14
Edition number
1
Height (mm)
740
Width (mm)
418
Depth (mm)
344
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/solutions-gaz/chaudiere-gaz-a-condensation/
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
34
Classification
Classification
BIMobject Category
HVAC - Boilers
Region availability
Europe
France
Similar products
Miura America
MW Water Softener
Download
LAARS Heating Systems
High-Efficiency MagnaTherm® HTD - Boilers & Water Heaters
Download
Navien
NFB700‑C Commercial Condensing Floor‑Standing Boiler
Download
AERCO
Innovation 600 - Direct Fired Water Heater
Download
Patterson-Kelley
P-K STORM® Condensing Boilers
Download
Superior Boiler
Wichita 2-Pass Wetback Firetube Boiler
Download