Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/a37daef7-924c-4071-8b09-de7a5b51192c
Home
Categories
HVAC
Boilers
IsoTwin M-Condens 3CEp T 26 - AS/1 (H-FR) Chaudières murales gaz à condensation Chauffage + eau chaude accumulée dynamique 42 litres
Unavailable in United States
SAUNIER DUVAL
Follow
IsoTwin M-Condens 3CEp T 26 - AS/1 (H-FR) Chaudières murales gaz à condensation Chauffage + eau chaude accumulée dynamique 42 litres
Chaudière murale gaz condensation (3CEp) accumulation dynamique 42 litres 26 kW
Download
Specification
Specification
Chaudière murale gaz (GN) condensation accumulation dynamique 42 litres 26 kW - Débit ECS : 18,5 l/min Classe d'efficacité énergétique : Chauffage A; Sanitaire A profil XL
Technical specification
Technical specification
Unique ref.
SAU020069
Product family
Boiler
Product group
IsoTwin M Condens 3CEp
Date of publishing
2024-06-14
Edition number
1
Height (mm)
892
Width (mm)
470
Depth (mm)
514
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/solutions-gaz/chaudiere-gaz-a-condensation/
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
59
Classification
Classification
BIMobject Category
HVAC - Boilers
Region availability
Europe
France
Similar products
Miura America
MW Water Softener
Download
LAARS Heating Systems
High-Efficiency MagnaTherm® HTD - Boilers & Water Heaters
Download
Navien
NFB700‑C Commercial Condensing Floor‑Standing Boiler
Download
AERCO
Innovation 600 - Direct Fired Water Heater
Download
Patterson-Kelley
P-K STORM® Condensing Boilers
Download
Superior Boiler
Wichita 2-Pass Wetback Firetube Boiler
Download