Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/c3131e77-4c70-438b-ad64-ee65b74c3331
Home
Categories
HVAC
Boilers
IsoTwin Condens T 31 - CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage + eau chaude accumulée dynamique 42 litres
Unavailable in United States
SAUNIER DUVAL
Follow
IsoTwin Condens T 31 - CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage + eau chaude accumulée dynamique 42 litres
Chaudière murale gaz condensation accumulation dynamique 42 litres 31 kW
Download
Specification
Specification
Chaudière murale gaz (GN) condensation accumulation dynamique 42 litres 31 kW - Débit ECS : 21 l/min Classe d'efficacité énergétique : Chauffage A; Sanitaire A profil XL
Technical specification
Technical specification
Unique ref.
SAU020071
Product family
Boiler
Product group
Isotwin Condens
Date of publishing
2024-06-14
Edition number
1
Height (mm)
892
Width (mm)
470
Depth (mm)
582
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/solutions-gaz/chaudiere-gaz-a-condensation/
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
65
Classification
Classification
BIMobject Category
HVAC - Boilers
Region availability
Europe
France
Similar products
Miura America
MW Water Softener
Download
LAARS Heating Systems
High-Efficiency MagnaTherm® HTD - Boilers & Water Heaters
Download
Navien
NFB700‑C Commercial Condensing Floor‑Standing Boiler
Download
AERCO
Innovation 600 - Direct Fired Water Heater
Download
Patterson-Kelley
P-K STORM® Condensing Boilers
Download
Superior Boiler
Wichita 2-Pass Wetback Firetube Boiler
Download