Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/45cfddf7-c5a1-4f8a-85f0-a0e4522ea26d
Home
Categories
HVAC
Boilers
Thema Condens AS 15-CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage seul ou chauffage + eau chaude accumulée
Unavailable in United States
SAUNIER DUVAL
Follow
Thema Condens AS 15-CS/1 (N-FR) Chaudières murales gaz à condensation Chauffage seul ou chauffage + eau chaude accumulée
Chaudières murales gaz à condensation 15kW . Chauffage seul ou chauffage + eau chaude accumulée
Download
Technical specification
Technical specification
Unique ref.
SAU020077
Product family
Boiler
Product group
Thema AS Condens
Date of publishing
2024-06-14
Edition number
1
Height (mm)
740
Width (mm)
418
Depth (mm)
344
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/solutions-gaz/chaudiere-gaz-a-condensation/
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
29
Classification
Classification
BIMobject Category
HVAC - Boilers
Region availability
Europe
France
Similar products
Miura America
MW Water Softener
Download
LAARS Heating Systems
High-Efficiency MagnaTherm® HTD - Boilers & Water Heaters
Download
Navien
NFB700‑C Commercial Condensing Floor‑Standing Boiler
Download
AERCO
Innovation 600 - Direct Fired Water Heater
Download
Patterson-Kelley
P-K STORM® Condensing Boilers
Download
Superior Boiler
Wichita 2-Pass Wetback Firetube Boiler
Download