Publish your products
SCG Ceiling Thermal Insulation Staycool  600x4000x75
SCG Ceiling Thermal Insulation Staycool  600x4000x75

    SCG Ceiling Thermal Insulation Staycool 600x4000x75

    SCG Ceiling Thermal Insulation Staycool 600x4000x75

    View of environmental friendliness and improves quality of life : Circularity

    Attribute : Reduce Resource Use / Recyclable or Recycled Content

    Message Communication for environmental friendly : SCG Thermal Insulation for Ceiling STAYCOOL SERIES 75 mm. is made from at least 80% recycled material (replaces the use of 100% natural sand).

    Starting Date : 31/03/2020

    Expired Date : 31/03/2023

    Specification
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      - (Reduce Energy Consumption)
      - (Regional Material)
      - (Recycled Material)
      - (Environmental label)* Only TREES
      - (VOC Content) ** Only LEED
      - (VOC Emission) *** Only LEED & WELL
      - (Formaldehyde Content) **** Only WELL
      - (Halogenated Flame Retardant) < 100 ppm **** Only WELL
      - (Asbestos) < 1000 ppm **** Only WELL
      - Health Product Declaration (HPD) *** Only LEED & WELL
      - (LCA - Life Cycle Assessment) **Only LEED
      - (EPD – Environmental Product Declaration) **Only LEED
      - (Material Ingredient) Cradle to Cradle, Health Product Declaration, CASRN (Chemical Abstract Service Registration Number)

          Third Party Eco label :

          • Carbon Footprint Label
          • Energy Efficiency Labeling
        Technical specification
        • Unique ref.SCG_Ceiling_Thermal_Insulation_Staycool_600x4000x75
        • Product familyInsulation
        • Product groupCeiling Thermal Insulation
        • TypeObject (single object)
        • Date of publishing2021-01-18
        • Edition number1
        • Height (mm)75
        • Width (mm)600
        • Depth (mm)4000
        Links
        Related
        • Material mainGlass wool
        • Designed inThailand
        • Manufactured inThailand
        Classification
        • BIMobject CategoryBuilding Materials - Insulation

        Region availability

        Asia
        Armenia
        Azerbaijan
        Bangladesh
        Bhutan
        British Indian Ocean Territory
        Brunei
        Cambodia
        China
        Christmas Island
        Cocos (Keeling) Islands
        Georgia
        Hong Kong
        India
        Indonesia
        Japan
        Kazakhstan
        Kyrgyzstan
        Laos
        Macau
        Malaysia
        Maldives
        Mongolia
        Myanmar (Burma)
        Nepal
        North Korea
        Pakistan
        Philippines
        Singapore
        South Korea
        Sri Lanka
        Taiwan
        Tajikistan
        Thailand
        Turkmenistan
        Uzbekistan
        Vietnam
        BIMobject product library

        Design App for Revit

        Load families straight into your Revit model in one click

        Get a place to access new objects easier, store your Revit families and collaborate with your team.

        • CheckmarkWork directly with BIM objects next to Revit
        • Checkmark 2GB Cloud storage - store your Revit content
        • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit