Publish your products
Sliding System ASS 77 PD.HI
Sliding System ASS 77 PD.HI
Sliding System ASS 77 PD.HI
    Schüco
    Archived

    Sliding System ASS 77 PD.HI

    4.5 out of 5 stars4.5(17 reviews)

    Aluminium Sliding system with a basic depth of 77 mm in PD (Panorama Design)

    With optimised system components, the thermally highly insulated Schüco Sliding System ASS 77 PD.HI expands the planning and design possibilities of the Schüco Panorama Design portfolio, which is best suited to luxury homes and large projects.

      • Vent weights up to 500 kg
      • Large vent dimensions up to 3200 mm in width and 3500 mm in height
      • Concealed outer frame 
      • Fast, quiet and convenient opening and closing at the touch of a button or optionally via manual operation
      • High thermal insulation up to Uf = 1.0 W/m2K
      • Wide range of designs with double or triple track outer frames, 90° corner and electric or manual opening
      Specification
      • Schüco ASS 77 PD.HI, combined thermally insulated aluminium/GRP sliding window system with mechatronic drive

        Optionally with 200 mm or 300 mm basic frame depth for maximum transparency and light penetration

        Design features:

        Outer frame

        Aluminium outer frame with thermal break (PA insulating bars). The outer frame is fitted with two roller profiles which can be mitred using precision corner cleats. The outer frames are available pre-rolled by Schüco from Schüco. The half profiles are coated first and then rolled. Possible types of coating: anodising and powder coating.

        Vent profiles

        The interlock section is designed using GRP interlock profiles (glass fibre-reinforced plastic), which are covered by aluminium cover caps in the visible area. The interlock section is sealed by means of a unique, fully-integrated interlock section seal (Schüco USP) which is mechanically triggered by means of a spring when the moveable vent reaches the closed position.

        Profile basic depths:

        • Outer frame 200 mm, double-track
        • 300 mm, triple-track
        • Vent frame 77 mm

        Profile face widths:

        Outer frame Can be varied in accordance with installation location, concealed in the building structure. Outer frame height of 150 mm (not visible), including the integrated mechatronic locking and drive technology. Vent frame Fully concealed, integrated flush in the frame construction. Face width in the centre section from 37 mm in the interlock section.

        Energy: Thermal insulation: from Uw = 1.0 W/(m²K)

        Maximum dimensions: 

        • Vent dimensions (W x H): up to max. 3200 mm x 3500 mm
        • Vent profile version 1: For glass thicknesses from 26 mm to 40 mm
        • Vent profile version 2: For glass thicknesses from 46 mm to 60 mm
        • Automation: Flexible selection of the operating concept: The sliding window can be operated using the following units:
        • External control panel - touchscreen
        • Wall-mounted switch
        • BUS system / KNX system coupling
        • DCS – Door Control System (Schüco building automation)
        • Drive and locking Concealed, profile-integrated automatic drive and locking technology.
      Technical specification
      • Unique ref.Schueco_ASS_77_PD_HI
      • Product familySliding Systems (AS / ASS / ASE)
      • Product groupSchüco Sliding Systems
      • TypeObject (single object)
      • Date of publishing2014-08-25
      • Edition number6
      • Depth (mm)200
      Related
      • Material mainAluminium
      • Material secondaryGlass
      • Designed inGermany
      • Manufactured inGermany
      Classification
      • BIMobject CategoryDoors - Sliding
      • IFC classificationDoor
      • UNSPSC nameDoors
      • UNSPSC code301715
      • Uniclass 2015 CodeSs_25_30_20_77
      • Uniclass 2015 DescriptionSliding doorset systems
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit