Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/8fa7843e-308a-4451-8bc5-958096984524
Home
Categories
HVAC
Hanging Systems
A0902 - Rear Wire Frame
Available in United States
SEPS2BIM
Follow
A0902 - Rear Wire Frame
For use with horizontal base unit for double sided management. This item is intended to be used with JSNs A0901 and/or A0903 model HC219 series from Hubbell only.
Download
Technical specification
Technical specification
Unique ref.
A0902
Product family
Rear Wire Frame
Product group
Rear Wire Frame
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1300
Width (mm)
480
Depth (mm)
1300
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
HVAC - Hanging Systems
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A0901 - Cable Management, Horizontal Base Unit
Download
SEPS2BIM
A0900 - Relay Rack, Aluminum
Download
SEPS2BIM
A0910 - Patch Panel, 110 Block/RJ-45, Cat 5E, 96 Port,568A
Download
SEPS2BIM
A0908 - Patch Panel, 110 Block/RJ-45, Cat 5E, 48 Port,568A
Download
SEPS2BIM
A0904 - Fiber Optic Cabinet, 36 Port, Rack Mounted
Download
SEPS2BIM
A0906 - Adapter Panel With Couplers, Yellow, 6 Port, SM/MM
Download