Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/6435cb23-8917-466c-a0d9-de5fc55bb35d
Home
Categories
HVAC
Hanging Systems
A0910 - Patch Panel, 110 Block/RJ-45, Cat 5E, 96 Port,568A
Available in United States
SEPS2BIM
Follow
A0910 - Patch Panel, 110 Block/RJ-45, Cat 5E, 96 Port,568A
This 96 Port/RJ45, Cat 5e (or better) patch panel is designed for the following applications. Gigabit 1000BASE-T, 100BASE-TX, ATM 155, TP-PMD (CDDI).
Download
Technical specification
Technical specification
Unique ref.
A0910
Product family
Patch Panel
Product group
110 Block/RJ-45
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
180
Width (mm)
480
Depth (mm)
80
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
HVAC - Hanging Systems
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A0901 - Cable Management, Horizontal Base Unit
Download
SEPS2BIM
A0900 - Relay Rack, Aluminum
Download
SEPS2BIM
A0908 - Patch Panel, 110 Block/RJ-45, Cat 5E, 48 Port,568A
Download
SEPS2BIM
A0904 - Fiber Optic Cabinet, 36 Port, Rack Mounted
Download
SEPS2BIM
A0906 - Adapter Panel With Couplers, Yellow, 6 Port, SM/MM
Download
SEPS2BIM
A0902 - Rear Wire Frame
Download