Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/b8681c9b-8189-4b07-9b4c-2427b4b5c8f1
Home
Categories
HVAC
Hanging Systems
A0904 - Fiber Optic Cabinet, 36 Port, Rack Mounted
Available in United States
SEPS2BIM
Follow
A0904 - Fiber Optic Cabinet, 36 Port, Rack Mounted
This cabinet is designed to accommodate up to 6 six-packs of adapters or blank panels. This cabinet is specifically designed to accommodate Hubbell adapter panels as reflected in JSNs A0905 and A0906.
Download
Technical specification
Technical specification
Unique ref.
A0904
Product family
Fiber Optic Cabinet
Product group
36 Port, Rack Mounted
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
90
Width (mm)
430
Depth (mm)
300
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
HVAC - Hanging Systems
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A0901 - Cable Management, Horizontal Base Unit
Download
SEPS2BIM
A0900 - Relay Rack, Aluminum
Download
SEPS2BIM
A0910 - Patch Panel, 110 Block/RJ-45, Cat 5E, 96 Port,568A
Download
SEPS2BIM
A0908 - Patch Panel, 110 Block/RJ-45, Cat 5E, 48 Port,568A
Download
SEPS2BIM
A0906 - Adapter Panel With Couplers, Yellow, 6 Port, SM/MM
Download
SEPS2BIM
A0902 - Rear Wire Frame
Download