A1090 - Mirror, Float Glass, With SS Frame & Shelf
SEPS2BIM

A1090 - Mirror, Float Glass, With SS Frame & Shelf

A high quality 1/4" polished float glass mirror, approximately 36' H X 18' W framed in a one-piece, bright polished, stainless steel channel frame with 90° mitered corners and an integral stainless steel, stain finish, shelf. All edges of the mirror are protected by absorbing filler strips. Mirror has a galvanized steel back with integral horizontal hanging brackets and wall hanger for concealed mounting. For mounting above single wall mounted lavatories located in restroom areas, Doctor examination areas, offices, etc. May also be used above double lavatories, either wall or countertop mounted.
Technical specification
  • Unique ref.A1090
  • Collection setMirror
  • CollectionFloat Glass
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)910
  • Width (mm)460
  • Depth (mm)150
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Mirrors
  • IFC classificationFurnishing Element

Region availability

North America
United States