Publish your products
A1195 - Counter, Cleanup, With 2 or 3 Sinks
SEPS2BIM

A1195 - Counter, Cleanup, With 2 or 3 Sinks

4.5 out of 5 stars4.5(13 reviews)
Two or three sink cleanup counter. Unit is constructed of type 304 corrosion resistant stainless steel. It consists of three sinks 14"W X 16"H X 10"D, hot and cold water faucet, and pre-rinse spray hose. Equipped with channel reinforced drainboards, and backsplash, and supported by tubular stainless steel legs. Unit is designed for use in control sterile supply decontamination areas
Technical specification
  • Unique ref.A1195
  • Product familyCounter
  • Product groupCleanup
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1120
  • Width (mm)2440
  • Depth (mm)760
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - Other Medical
  • IFC classificationFurnishing Element

Region availability

North America
United States