Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/753901c8-663d-4465-9785-6bb2babc3e6c
Home
Categories
Sanitary
Waste Bins
F2020 - Can, Trash, 44 Gallon
Available in United States
SEPS2BIM
Follow
F2020 - Can, Trash, 44 Gallon
4.4
(7 reviews)
Forty four (44) gallon trash can, 32" high X 24" diameter, with lid. Used to collect and transport refuse from a point of origin to point of disposal (example: from soiled utility or a nursing unit to the trash compactor at housekeeping).
Download
Technical specification
Technical specification
Unique ref.
F2020
Product family
Can
Product group
Trash
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
990
Width (mm)
610
Depth (mm)
610
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Waste Bins
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
SEPS2BIM
M3073 - Container, Biohazard Waste, Step-on, Fire Safe
4.7
(
6
)
Download
SEPS2BIM
A5108 - Waste Disposal Unit, Sharps
4.3
(
6
)
Download
SEPS2BIM
A4995 - Table, Diaper Changing, Wall Mounted
Download
SEPS2BIM
A5090 - Disposal, Sanitary Napkin, SS, Surface Mounted
Download
SEPS2BIM
P6150 - Sink, Cage Washing, SS, Single Compartment, F/S
4.2
(
5
)
Download